1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glass Thermometer for Petroleum Test (1-6377-01)

THERMOMETER

Glass Thermometer for Petroleum Test (1-6377-01)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Glass thermometer that can be used for various petroleum tests specified in JIS B7410. 
·It can be used as a precision thermometer in normal experiments.

 
Part Number
1-6377-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Part number Product detail type Overall length Code number Scale Temperature range Immersion Material

฿ 4,922.00

THERMOMETER 1 Piece(s) 19 Day(s) ----------

Loading...

  1. 1

Basic Information

Details JIS compliant

Please check the type/dimensions/specifications of the part 1-6377-01 in the Glass Thermometer for Petroleum Test series.

Products with similar specification

Part Number
1-6377-04
1-6377-09
1-6377-14
1-6377-17
1-6377-18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications Manufacturer Model Number Part number Product detail type Overall length Code number Scale Temperature range Immersion Material

฿ 5,897.00

1 Piece(s) 19 Day(s) For low pour pointPP-10PP-10For low pour point225 to 235mmJC-25101°C-80 to 20°C76 mm submergedAlcohol

฿ 5,007.00

1 Piece(s) 19 Day(s) For P-M low flash pointPMF-30PMF-30For PM low flash point -5 to 110°C285 to 295mmJC-25300.5°C-5 to 110°C57 mm submergedMercury/Glass

฿ 6,195.00

1 Piece(s) 19 Day(s) For medium aniline pointAP-40AP-40For medium aniline point415 to 425mmJC-25400.2°C25 to 105°C50 mm immersionMercury/Glass

฿ 5,855.00

1 Piece(s) 19 Day(s) For precipitation pointFP-71FP-71For precipitation point295 to 305mmJC-25690.5°C-80 to 20°CTotal immersionAlcohol

฿ 15,613.00

1 Piece(s) 19 Day(s) For kinematic viscosityVIS-88--300~310mmJC-2586-38.6~41.4℃--