Thermopaint for High Temperature 36

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 36
・Capacity: 200g
・Type: For high temperature
・Discoloration temperature: 360℃
・Primary color -> incident color: White -> orange
・Irreversibility 200g bottle