Thermopaint for Low Temperature 18

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 18
・Capacity: 200g
・Type: For low temperature
・Discoloration temperature: 180℃
・Primary color -> incident color: Red purple -> brawn black
・Irreversibility 200g bottle