Thermopaint for Low Temperature 16

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 16
・Capacity: 200g
・Type: For low temperature
・Discoloration temperature: 160℃
・Primary color -> incident color: Light blue -> dark gray
・Irreversibility 200g bottle