Numerical Disc-Type Label WR-70 120 Pcs

Caution
Product Description
【Product Specifications】
・Model number: WR-70
・Discoloration accuracy: +/- 2℃
・Size: φ18mm
・Heat resistance property: About 90℃, continuous heating 1000 hours (20 x 30mm test piece)
・Water-resisting property About 1 month into the room-temperature water
・Quantity: 1 box (120 sheets)
・Discoloration temperature: 70℃
・Reversibility
・Low temperature color high temperature color: Red -> <- dark brawn purple
・*Incident color of high temperature -> low temperature due to temperature lowering is about 15℃ lower than the displayed temperature by hysteresis phenomenon.