Numerical Disc-Type Label WR-65 120 Pcs

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: WR-65
    ・Discoloration accuracy: +/- 2℃
    ・Size: φ18mm
    ・Heat resistance property: About 90℃, continuous heating 1000 hours (20 x 30mm test piece)
    ・Water-resisting property About 1 month into the room-temperature water
    ・Quantity: 1 box (120 sheets)
    ・Discoloration temperature: 65℃
    ・Reversibility
    ・Low temperature color high temperature color: Red -> <- dark brawn purple
    ・*Incident color of high temperature -> low temperature due to temperature lowering is about 15℃ lower than the displayed temperature by hysteresis phenomenon.
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
    Numerical Disc-Type Label WR-65 120 Pcs | AS ONE | MISUMI Thailand