Thermo Label 5S 5S-75 20 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 5S-75
・Discoloration accuracy: +/- 2℃
・Quantity: 1 box (20 sheets)
・Size: Base/7 x 45mm (each 1 box), Thermochromic element/3 x 7mm
・Temperature combination: 75 - 80 - 85 - 90 - 95℃
・Irreversibility
・*For indoor use.