Thermo Label 4E 4E-90 20 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 4E-90
・Discoloration accuracy: +/- 2℃
・Size: Base/15 x 40mm, Thermochromic element/φ5mm
・Quantity: 1 box (20 sheets)
・Temperature combination: 90 - 95 - 100 - 105℃
・Irreversibility