Thermo Label 4E 4E-75 20 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 4E-75
・Discoloration accuracy: +/- 2℃
・Size: Base/15 x 40mm, Thermochromic element/φ5mm
・Quantity: 1 box (20 sheets)
・Temperature combination: 75 - 80 - 85 - 90℃
・Irreversibility