Thermo Label 3E 3E-120 20 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 3E-120
・Discoloration accuracy: +/- 2℃
・Size: Base/17 x 32mm, Thermochromic element/φ5mm
・Quantity: 1 box (20 sheets)
・Temperature combination: 120 - 130 - 140℃
・Application: Power equipment, mechanical equipment, vehicle, heater, small electric parts, semiconductor size, etc.
・Irreversibility