F2S Sampling Bag One Opening Cap 5L

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・With 1 port cap
・Size: 400 x 250mm
・Nozzle diameter: φ6 mm
・2 fluoride
・*It is not suitable for measurement of specified offensive odor substances such as ammonia.
・Model number: 5L