Thermo Label 3E 3E-85 20 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 3E-85
・Discoloration accuracy: +/- 2℃
・Size: Base/15 x 30mm, Thermochromic element/φ5mm
・Quantity: 1 box (20 sheets)
・Temperature combination: 85 - 95 - 105℃
・Application: Power equipment, mechanical equipment, vehicle, heater, small electric parts, semiconductor size, etc.
・Irreversibility