Thermo Label LI-250 40 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: LI-250
・Discoloration accuracy: +/- 3℃
・Size: Base/30 x 30mm, Thermochromic element/φ8mm
・Quantity: 1 box (40 sheets)
・Discoloration temperature: 250℃
・Primary color -> incident color: Light yellow -> black
・Irreversibility