Micro Grinder 8000, 15000, 20000, 25000Rpm UHB-1

Caution
Product Description
【Product Specifications】
・Rotation speed: 8000, 15000, 20000, 25000rpm (four-speed)
・Hand piece size: φ26 x 122mm
・Weight: Body/850g, Hand piece/190g
・Power supply: AC100V 50/60Hz 20VA (2P type)
・Power cord length: 1.8m
・Model number: UHB-1
・Size (mm): 110 x 130 x 72
・Accessories: φ2.35 (standard equipment), φ3.0mm Collet Chuck x 1 piece each, *φ2.35mm collet chuck is a standard equipment, Bit tool (φ2.35mm) x 4 pieces, Double-ended spanner x 2 pcs, Carbon brush x 1 set
・Application: for light cutting