Thermo Label Mini No. 70 200 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: No.70
・Discoloration accuracy: +/- 2℃
・Size: 5 x 5mm
・Quantity: 1 bag (200 sheets)
・Discoloration temperature: 70℃
・Primary color -> incident color: White -> red
・Irreversibility
・*For indoor use.