Thermo Label Super Mini 3k-110

Caution
Product Description
【Product Specifications】
・Model number: 3K-110
・Discoloration accuracy: +/- 2℃
・Primary color -> incident color: White -> black
・Quantity: 1 bag (20 sheets)
・Size: Base/6.5 x 11mm, Thermochromic element/φ1.5mm, 3 strand
・Temperature combination: 110 - 115 - 120℃
・Irreversibility
・Application: For temperature measurement of micro parts, such as transistor, diode, integrated circuit, resistor, transformer.
・*For indoor use.