Thermo Label Super Mini 3k-80

Caution
Product Description
【Product Specifications】
・Model number: 3K-80
・Discoloration accuracy: +/- 2℃
・Primary color -> incident color: White -> black
・Quantity: 1 bag (20 sheets)
・Size: Base/6.5 x 11mm, Thermochromic element/φ1.5mm, 3 strand
・Temperature combination: 80 - 85 - 90℃
・Irreversibility
・Application: For temperature measurement of micro parts, such as transistor, diode, integrated circuit, resistor, transformer.
・*For indoor use.