Thermo-Hygrometer TH-300

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: TH-300
    ・Minimum scale: Temperature/2℃, Humidity/5%
    ・Accuracy: Temperature/+/- 2℃, Humidity/+/- 5% (40 - 70%RH at 15 - 25℃), +/- 8%RH (other)
    ・Mounting method: Wall hanging type
    ・Size: 285 x 285 x 35mm
    ・Temperature range: -30 to +50℃
    ・Humidity range: 20 - 100%RH
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
    Thermo-Hygrometer TH-300 | AS ONE | MISUMI Thailand