10-Degree Baume Degree Meter JC-9325

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: JC-9325
・Scale range: 50 - 60
・Minimum scale: 0.1 Baume (heavy) degree
・Length: 300mm
・*is affixed with a verification mark, by Tokyo Measurement Accreditation.