(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-6125-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,533.00 ฿ 14,826.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: TL-400
・Settings range: 0 - 400℃
・Minimum display unit: 1℃
・Temperature display precision: +/-0.3% (FS) +/- 1 digit or 3℃, whichever is larger
・Temperature setting system: Sheet key touch system, PV/SV digital 2 stages display
・Alarm description: When rising more than settings temperature, PV display flashes and internal relay is OFF (reset returns by reclosing body power switch)
・Output terminal: 3P outlet, M4 screw terminal
・Connection capacity: MAX 15A (resistance load)
・Power supply: 100VAC 50/60Hz
・Main unit size: 135 x 110 x 82mm
・Accessories: K class thermocouple (including in the body) round terminal specification (cable length 1.9m)
Part Number |
---|
1-6125-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,533.00 ฿ 14,826.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?