Digital High Accuracy Temperature Controller 0.0 - 200.0℃

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: TJA-550P
    ・Settings range: 0.0 - 200.0℃
    ・Sensor type: Pt100Ω
    ・Temperature control system: PID control (auto-tuning)
    ・Temperature display precision: SV +/-3% or 3℃, whichever is larger
    ・Temperature setting system: Sheet key touch system
    ・Output terminal: 3P outlet, M4 screw terminal
    ・Connection capacity: MAX 10A (resistance load)
    ・Power supply: 100VAC 50/60Hz
    ・Size: 135 x 150 x 94mm
    ・Attached sensor: Pt100Ω φ4 x 200mm (stainless steel sheath (SUS304)) cable length: 1.9m

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat