(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-6124-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,533.00 ฿ 14,826.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: TJA-550K
・Settings range: 0 - 500℃
・Sensor type: K class thermocouple
・Temperature control system: PID control (auto-tuning)
・Temperature display precision: SV +/-3% or 3℃, whichever is larger
・Temperature setting system: Sheet key touch system
・Output terminal: 3P outlet, M4 screw terminal
・Connection capacity: MAX 10A (resistance load)
・Power supply: 100VAC 50/60Hz
・Size: 135 x 150 x 94mm
・Attached sensor: K class thermocouple φ3.2 x 200mm (stainless steel sheath (SUS304)) cable length 1.9m
Part Number |
---|
1-6124-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,533.00 ฿ 14,826.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?