Red Alcohol Thermometer 0 - 100℃

Brand :
AS ONE

Caution

    Product Description

    Red Alcohol Thermometer 0 - 100℃
    It is a tool that contains red alcohol and is used for measuring the temperature of solids, liquids, and gases.
    [Features]
    • Display: Scale
    • Temperature Measuring Range(°C) 0 to 100
    • Length (mm.):300
    • Minimum scale(°C) : 1
    • With rolling prevention rubber
    •*Calibration is not available.
    • [Application]
    This tool is designed to measure the temperature of an object as well as the ambient temperature within a specific range

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat