Radiation Thermometer (With Laser Marker) ISK8700II

Caution
Product Description
【Product Specifications】
・Model number: ISK8700II
・Measurement accuracy: -20℃ to +100℃/+/- 2℃, +101 to +315℃/+/- 2%rdg (condition measurement environment temperature 23 +/- 5℃, emissivity 0.95 at the time of blackbody furnace calibration)
・Emissivity: 0.95 fixed
・Distance factor: D: S=8: 1
・Detecting element: Thermopile
・Response time: 0.5 seconds
・Power: 9V dry cell 6F22 (006P) (included for test)
・With backlight, hold function *Distance of body and measurement target is 400mm, Areas that can be measured is diameter 50mm circle.
・Size: 41.5 x 160 x 65mm
・Weight: Approx 140g
・Accessories: Cap (with strap), leather case, vinyl cover
・Measurement range: -20 to +315℃
・Resolution: 1℃
・With laser marker