Silicon Tube φ10 x φ13mm 1 Roll (10m)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: S-10 x 13
・Material: Silicone rubber
・Heat resistance temperature range: -60 to +200℃
・1 roll (10m)
・Inner diameter x outer diameter: φ10 x φ13mm
・*The sales will be 10m units.
・*Display price is the price of 10m.