Oil-Sealed Rotary Vacuum Pump UTP-050A

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: UTP-050A
・Exhaust speed (effective): 50/60(L/min)
・Achieving pressure (Pa): 9.3 (7 x 10^-2Torr)
・Oil volume: 360mL
・Power supply: Single phase 100V 50/60Hz
・Inlet port size: φ8mm
・Set content: Body G-50SA, Oil mist trap OMT-050A, Vacuum trap, Vacuum regulator, bogie, Vacuum oil SMR-100
・UT-Lab.