1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital thermometer waterproof drip-proof type TX10 series

Digital thermometer waterproof drip-proof type TX10 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,599.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Compatible with 4 types of thermocouples: K, E, J, and T.

 
Part Number
1-591-11
1-591-12
1-591-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Type Part number Details Product detail type Memory function Measurement cycle

฿ 7,599.44

AON MEASURING TOOL 1 Piece(s) 45 Day(s) -TX10-011ch single functionTX10-01Resolution: -200.0 to 199.9:0.1°C 200°C or more: 1°C1ch single function-Approximately 1 second/time

฿ 9,011.72

AON MEASURING TOOL 1 Piece(s) Same day Resolution: -200.0 to 199.9°C: 0.1 or 1°C (at 1°C decomposition) 200°C or more: 1°CTX10-021ch multifunctionTX10-02Simple correction function1ch multi-function with memory function10 pcs.Approximately 1 second/time

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote Simple correction functionTX10-032ch multifunctionTX10-03Resolution: -200.0 to 199.9°C: 0.1 or 1°C (at 1°C decomposition) 200°C or more: 1°C2ch multi-function with memory function10 pcs.Approximately 1 second/time (when measuring 1 channel)/Approx. 2 seconds/time (When measuring 2ch)

Loading...

  1. 1

Basic Information

Size 151 × 56 × 33 mm (excluding protruding section) Weight Approx. 180 g (including batteries) Accuracy (Main unit) -200.0 to -100.1°C /± (0.1%rdg+1.0°C), -100.0 to +199.9°C /± (0.1% rdg+0.7°C), at 200°C or higher and 1°C resolution/± (0.2%rdg+1°C) *Reference junction compensation accuracy (Including ±0.4°C. However, when input terminal temperature is average)
Water resistance IP54 (Dustproof and dripproof according to IEC529 and JIS C 0920) Measurement Range (°C) K/-200 to 1372·E/-200 to 700·J/-200 to 1000·T/-200 to 400 Power Supply AA dry cell batteries × 2 pcs. (included for testing)