(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-5892-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 33,467.00 ฿ 26,773.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: HP88850200
・Temperature range (℃): 30 - 400
・Plate size (mm): 267 x 267
・Plate material: Ceramic
・Temperature settings unit: 1℃
・Time-of-arrival of highest temperature: Approx 8 minutes
・Power supply: 100 - 120VAC 50/60Hz 13A
・External dimensions: 288 x 438 x 105
・Withstand load: 15.8kg
・Weight: 5.2kg
Part Number |
---|
1-5892-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 33,467.00 ฿ 26,773.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?