1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hioki Data Mini (Temperature/Temperature/Humidity Model) Temperature Logger LR Series

Hioki Data Mini (Temperature/Temperature/Humidity Model) Temperature Logger LR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,344.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·If combined with the data collector / communication adapter, data can be transferred to a PC while being recorded.
·The software included with the data collector and communication adapter allows you to save, create graphs, process data and print on your PC.

 
Part Number
1-5840-31
1-5840-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccessories Size Specifications Part Number Product Detail Type Power Supply Protection rating Measurement Range No. of channels

฿ 12,344.78

MEASURING TOOL 1 Piece(s) Same day Temperature and humidity sensor (LR9504)/stand79×28×57mmTemperature and humidity loggerLR5001Temperature and humidity loggerAA alkaline dry cell battery × 1 pc. (Included for testing)IP54Temperature/-40.0 to +85.0°C, Humidity/0 to 100%RHTemperature/humidity × 1 ch each

฿ 13,986.25

MEASURING TOOL 1 Piece(s) Same day -79×37×60mmTemperature logger (Thermocouple)LR5021Temperature logger (Thermocouple)AA alkaline dry cell battery × 2 pcs. (included for testing)--40.0 to +200.0°C(200°C)·-40 to +800°CTemperature × 2ch

Loading...

  1. 1

Basic Information

Details Memory: Instantaneous value: 60,000 data, Statistical value: 15,000 data (Instantaneous, maximum, minimum, and average values) Supported OS Windows 7/8/8.1/10 Interface Infrared communication