Sample Tube for Portable Disposable Viscometer PDVP-1001

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: PDVP-1001
・Sample tube for PDV100, PDVa-100
・Quantity: 1 bag (100 pieces)
・Material: Body/PP (polypropylene), Cap Plunger/HDPE (high density polyethylene)
・Capacity: Approximately 4.5mL
・Size: φ10 x 110mm