Digital Temperature Controller TR-K

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: TR-K
    ・Settings range: 0 - 999℃*
    ・Minimum display unit: 1℃
    ・Sensor sheath material: Stainless steel (SUS316)
    ・Sensor size: φ3.2 x 200mm
    ・Lead wire length: 2m
    ・Number of channels: 1
    ・Temperature control accuracy: +/- (0.3% FS + 1 digit)
    ・Temperature control: ON/OFF control (relay system)
    ・Attached sensor: K thermocouple x 1
    ・Main unit size: 135 x 145 x 95mm
    ・Power supply: 100VAC 50/60Hz
    ・Power cord length: 2m x 1
    ・Contact capacity: MAX15A
    ・*Measurement range using the included K class thermocouple sensor is 0 - 750℃.
    ・*Install as the temperature of sleeve portion to be 100℃ or less.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat