(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-5719-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 20,850.00 ฿ 16,680.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: TS-K
・Settings range: 0 - 999℃*
・Minimum display unit: 1℃
・Sensor sheath material: Stainless steel (SUS316)
・Sensor dimension: φ3.2 x 200mm
・Cable length: 2m
・Temperature control accuracy: +/-0.3% FS +/- 1 digit
・Temperature control: PID control (auto-tuning, SSR system)
・Attached sensor: K class thermocouple
・External body dimension: 135 x 145 x 95mm
・Power supply: AC95 - 240V 50/60Hz 15A
・Connection capacity: Resistance load MAX 15A
・Accessories: Power cord 2m each for single-phase 100V, single-phase 200V
・*Attachment plug is not included for single-phase 200V.
・*Measurement range using the included K class thermocouple sensor is 0 - 750℃. *Install as the temperature of sleeve portion to be 100℃ or less.
Part Number |
---|
1-5719-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 20,850.00 ฿ 16,680.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?