Free Power Digital Temperature Controller Pt100ω

Caution
Product Description
【Product Specifications】
・Model number: TS-P
・Settings range: -19.9 - 99.9℃
・Minimum display unit: 0.1℃
・Sensor sheath material: Stainless steel (SUS316)
・Sensor dimension: φ3.2 x 200mm
・Cable length: 2m
・Temperature control accuracy: +/-0.3% FS +/- 1 digit
・Temperature control: PID control (auto-tuning, SSR system)
・Attached sensor: Pt100Ω
・External body dimension: 135 x 145 x 95mm
・Power supply: AC95 - 240V 50/60Hz 15A
・Connection capacity: Resistance load MAX 15A
・Accessories: Power cord 2m each for single-phase 100V, single-phase 200V
・*Attachment plug is not included for single-phase 200V.
・*Install as the temperature of sleeve portion to be 100℃ or less.