Minipump 5L/Min

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MP-W5P
    ・Flow rate variable range (L/min): 0.050 - 5.00
    ・Size (mm): 95 x 56 x 95
    ・Pump type: MP-W5P/Diaphragm method, Other/double diaphragm type
    ・Accuracy: Within ±5% compare to Set flow rate values, or within 5mL (whichever is larger)
    ・Suction port: Outer diameter φ6mm, φ8mm Tube connection available (used tube: Inner diameter φ5mm, φ7mm)
    ・Power supply: Nickel Hydrogen secondary battery (included), AA Dry cell x 6 volume, AC Adapter (included)
    ・Weight: 450g (containing lithium ion secondary battery)
    ・Suction only
    ・*Charger is not included in the package.
    ・*Requires quick charger (QC-10 N) to charge Battery unit LI-10N.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Minipump 5L/Min | AS ONE | MISUMI Thailand