(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Pump MP Series

Mini Pump MP Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 71,387.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5703-17 SALE
1-5703-18 SALE
1-5703-19 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Detail Type Variable flow rate range Code number

฿ 71,387.00

฿ 53,540.25

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 0.5 L/min 0.050 to 0.500 L/min 080860-0345

฿ 71,387.00

฿ 53,540.25

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 3 L/min 0.50 to 3.00 L/min 080860-3045

฿ 71,387.00

฿ 53,540.25

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 5 L/min 2.00-5.00 L/min 080860-5045

Basic Specifications

  • Size(mm)
    145×67×95
  • Compatible Tube Outer Diameter(mm)
    ø 6·ø 8
  • Weight(g)
    650
  • Accuracy
    Within ± 5% or 5 mL of the set flow rate (Whichever value is greater)
  • Compatible tube inner diameter
    ø 5·ø 7mm
  • Pump Method
    double diaphragm type
  • Power Supply
    Compatible with lithium-ion secondary battery, 8 AA batteries (sold separately) and AC adapter (included)
  • Features
    Dedicated for suction

Product Description

[Features]
·The flow sensor digitally displays the measured values of the instantaneous flow rate and accumulated flow rate.
·It has a built-in constant flow rate function and suppresses the decrease in suction flow rate due to the increase in suction pressure.
·A lineup with a quick charger has been added to the MP-Σ series.

Part Number
1-5703-17 SALE
1-5703-18 SALE
1-5703-19 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Detail Type Variable flow rate range Code number

฿ 71,387.00

฿ 53,540.25

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 0.5 L/min 0.050 to 0.500 L/min 080860-0345

฿ 71,387.00

฿ 53,540.25

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 3 L/min 0.50 to 3.00 L/min 080860-3045

฿ 71,387.00

฿ 53,540.25

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 5 L/min 2.00-5.00 L/min 080860-5045

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1