1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Lighting Magnifier (Stand Type 50") LEDS Series (1-5696-03)

Scope

LED Lighting Magnifier (Stand Type 50") LEDS Series (1-5696-03)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The lens has an angle adjustment joint.
·The adjustment nut allows the shaft to move up and down, forward and backward, and diagonally.

 
Part Number
1-5696-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLens Configuration Lens diameter (ø mm) Magnification Part number Materials Working distance (mm) Weight

฿ 999,999,999.00

Scope 1 Piece(s) Quote Achromat3610×LEDS-100ASLens/high-grade achromat, post/brass (chrome plated), shaft/brass (black plating)20750g

Loading...

  1. 1

Basic Information

Light Source High brightness white LED x 4 Details LED Type Size Body/90 × 250 × 140 mm, Base/80 × 100 × 6 mm, Support/⌀19 × 370 mm, Shaft/⌀13 × 160 mm
Specifications Stand type 50 type Power Supply 12 V DC (AC adapter included)