Vacuum Pump Also Used As Compressor DP0105

Caution
Product Description
【Product Specifications】
・Model number: DP0105
・Discharge air volume: 2.8L/min
・Achieving vacuum degree: -66.6kPa (-500mmHg)
・Rating voltage: DC12V
・Highest pressure: 0.25MPa (2.5kgf/cm2)
・Maximum current: 1.9A
・Rated hour: 30 minutes
・Durable hours: 1000 hours
・Inlet port size, discharge port size (mm): φ5 (outer diameter)
・Coil Insulation class: Equivalent to Class E
・Size (mm): 62.5 x 94 x 55
・Body mass: 0.36kg
・Also used as compressor