Vacuum Pump Also Used As Compressor DP0140

Caution
Product Description
【Product Specifications】
・Model number: DP0140
・Discharge air volume: 4L/min
・Achieving vacuum degree: -53.3kPa (-400mmHg)
・Rating voltage: DC12V
・Highest pressure: 0.05MPa (0.5kgf/cm2)
・Maximum current: 0.5A
・Rated hour: Continuous
・Durable hours: 500 hours
・Inlet port size, discharge port size (mm): φ5 (outer diameter)
・Coil Insulation class: Equivalent to Class E
・Size (mm): 84 x 90 x 53
・Body mass: 0.19kg
・Also used as compressor