Acid-Proof BD Pump #056

Brand :
AS ONE
Caution
- *SCC (ultra pure water washing, clean pack) treated products are also available.
Product Description
【Product Specifications】
・Model number: 056
・Total length x hose length: 505 x 563mm
・Material: PE (Polyethylene)
・Quantity per large box: 120
・Weight: 60g