Oxygen Monitor OXYMAN Sensor Separation Type

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: OM-25MF10
    ・Detection principle: Galvanic battery Diffusion
    ・Detection target gas: Oxygen
    ・Display: Digital 3.5 digits
    ・Measurement range: 0 - 100% O2
    ・Measurement accuracy: +/-0.5% O2 (0 - 30% O2)
    ・Response speed: Approximately 15 seconds (90% response)
    ・Calibration: One touch automatic calibration by clean air
    ・Operation mode: Simple mode, free mode
    ・Alarm: 18+/-1% O2 or lower buzzer sound, Non-buzzer sound type available
    ・With RS232C port
    ・Size: 80 x 31 x 150mm
    ・Sensor cable length: 3m
    ・Weight: Approximately 270g (including dry battery)
    ・Power supply: AA alkaline dry cell x 3 pieces (included for test), AC adapter (optional)
    ・Sensor specification: Separation
    ・OXYMAN

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat