Standard Specific Gravity Meter 19-4

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 19-4
・Scale: 0.880 - 0.940
・Type: Small
・Size (total length): Approximately 160mm
・Minimum scale: 0.002
・Material: Glass, lead
・Test seal of approval included