Power WN790A105 for Mass Flow Meter

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: WN790A105
・Size (mm): 80 x 118 x 28
・Weight: 250g
・Rating voltage: AC100V
・Allowable voltage range: AC90 - 132V
・Incoming current: 15A or less
・Output voltage: 24VDC
・Output current: 0.6A
・*Outlet and power cable are not included.