Card Logger MR5300

Caution
Product Description
【Product Specifications】
・Model number: MR5300
・Body
・Measurement range (℃): -40 - 60, 0 - 100, 50 - 150
・Accuracy: Temperature/±0.5℃ ±1 digit (-5 - 50℃), ±1℃ ±1 digit (other)
・Input points: 1 point
・Number of recording data: 6000 (60 minutes interval, approximately 8 months)
・Communication function: Standard equipment (connection to PC via data reading instrument)
・Integrating function: H integration or L integration
・Size, weight: 54 x 110 x 20.5mm, approximately 95g
・Power supply: AAA dry cell x 2 (included for test)
・*External temperature sensor is not included in the package. *Measurement range when using internal sensor is -20 to +55℃.