Combination Thermo Label A-90 80 Sheets

Caution
Product Description
【Product Specifications】
・Model number: A-90
・Size: Base/15 x 30mm, Thermochromic element/6 x 12mm
・Quantity: 1 box (80 sheets)
・Discoloration temperature: 90℃ (thermochromic element)
・Primary color -> incident color: White -> red (thermochromic element)
・Irreversibility/reversibility
・Discoloration temperature: Left half/70℃, Right half/50℃ (base)
・Primary color -> incident color: Left half/red -> <- dark brown, Right half/yellow -> <- yellowish orange (base)
・*Incident color of high temperature -> low temperature due to temperature lowering is about 15℃ lower than the displayed temperature by hysteresis phenomenon.