1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Lighting Magnifier (Stand Type 100) LED Series

LED Lighting Magnifier (Stand Type 100) LED Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It illuminates the subject from 360°.
·The adjustment nut allows the shaft to be adjusted up and down and forward and backward, and the lens angle to be adjusted.
·The support has a stopper to prevent it from falling off when adjusting.

 
Part Number
1-5607-01
1-5607-02
1-5607-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLens Configuration Magnification Part number Working distance (mm) Weight

฿ 999,999,999.00

SCOPE 1 Piece(s) Quote 1 lensLED-020S2501700g

฿ 999,999,999.00

SCOPE 1 Piece(s) Quote 2 lensesLED-030S1101850g

฿ 999,999,999.00

SCOPE 1 Piece(s) Quote 2 lensesLED-040S701950g

Loading...

  1. 1

Basic Information

Light Source High brightness white LED x 18 pieces Details LED Type Size 150 × 420 × 400 mm, base/125 × 180 × 14 mm
Materials Lens/optical glass lens BK7, support/shaft/stainless steel Lens diameter ø 100mm Specifications Stand type 100 type
Power Supply 12 V DC (AC adapter included)