1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IK series (Sensor probe)

IK series (Sensor probe)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,953.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Minimum measured temperature: -40°C.
[Sheath material]Stainless/Inconel

 
Part Number
1-5522-01
1-5522-02
1-5522-03
1-5522-04
1-5522-05
1-5522-06
1-5522-17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Part number Sheath section material Sheath size Measurement Range

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote For liquid temperature measurementsIK-300IK-300Stainless steelø 3.2×150mm-40 to +300°C

฿ 3,953.75

AON MEASURING TOOL 1 Piece(s) Same day For liquid temperature measurementsIK-300SIK-300SStainless steelø 3.2×155mm-40 to +300°C

฿ 6,530.00

AON MEASURING TOOL 1 Piece(s) 13 Day(s) For liquid temperature measurementsIK-800IK-800Stainless steelø 3.2×150mm-40 to +800°C

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote For liquid temperature measurement/Narrow typeIK-700IK-700Stainless steelø 1.0×306mm-40 to +700°C

฿ 8,943.53

MEASURING TOOL 1 Piece(s) Same day For surface temperature measurementIK-500IK-500Stainless steelø 15×106mm-40 to +500°C

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote For surface temperature measurementIK-1000IK-1000Stainless steelø 28×393.5mm-40 to +1000°C

฿ 8,853.36

AON MEASURING TOOL 1 Piece(s) Same day For high temperature measurementIK-1200iIK-1200iInconelø 8×500mm-40 to +1200°C

Loading...

  1. 1

Basic Information

Details IK series Product detail type IK series Cord length 1m