Temperature Recorder Sensor TR-8120-3.2

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TR-8120-3.2-100-1M
・Low, high temperature type sensor
・Measurement range: -200 to +600℃
・Size: Protective tube/φ3.2 x 100mm
・Cord length: 1m
・*Body does not include it.