(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Popular peristaltic pump

Popular peristaltic pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5501-11

  • Size(mm)
    110×150×180
  • Maximum pressure discharge pressure
    205.9 kPa (2.1 kg/cm2), suction pressure 9.8 kPa (0.1 kg/cm2)
  • Weight(g)
    2000
  • Flow rate accuracy
    Repeat accuracy within ±1%, power supply (90 to 110 V) fluctuation ±1%
  • Product Detail Type
    High speed 7-700 ml/h
  • Liquid Delivery(mL/h)
    7 to 700
  • Number of channels
    1
  • drive circuit
    Constant rotation automatic control circuit
  • Variable flow rate range
    1 to 20 times
  • Corresponding Viscosity
    1.5 Pa·s (1500cP) max.
  • Power Supply
    100 V AC 50/60 Hz
  • Motor
    ac injection motor
  • Accessories
    Silicone tube ⌀5-3, ⌀4-2, ⌀3-1mm, 1 each 1 m/channel
  • Lifting Height(m)
    21 m (maximum)
Part Number
1-5501-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(g)
Product Detail Type Liquid Delivery
(mL/h)
Number of channels drive circuit Variable flow rate range Motor Lifting Height
(m)

฿ 41,742.00

฿ 33,393.60

Feeding equipment 1 Piece(s) 40 Day(s) 110×150×180 2000 High speed 7-700 ml/h 7 to 700 1 Constant rotation automatic control circuit 1 to 20 times ac injection motor 21 m (maximum)

Basic Specifications

  • Maximum pressure discharge pressure
    205.9 kPa (2.1 kg/cm2), suction pressure 9.8 kPa (0.1 kg/cm2)
  • Flow rate accuracy
    Repeat accuracy within ±1%, power supply (90 to 110 V) fluctuation ±1%
  • Corresponding Viscosity
    1.5 Pa·s (1500cP) max.
  • Power Supply
    100 V AC 50/60 Hz
  • Accessories
    Silicone tube ⌀5-3, ⌀4-2, ⌀3-1mm, 1 each 1 m/channel

Product Description

A pump that feeds liquid by squeezing a soft tube with a roller, it can be used in a wide range of applications, from laboratories to production plants, such as liquid feeding pumps for chromatography and fermentation liquid feeding pumps.

Specifications of 1-5501-11

  • Size(mm)
    110×150×180
  • Maximum pressure discharge pressure
    205.9 kPa (2.1 kg/cm2), suction pressure 9.8 kPa (0.1 kg/cm2)
  • Weight(g)
    2000
  • Flow rate accuracy
    Repeat accuracy within ±1%, power supply (90 to 110 V) fluctuation ±1%
  • Product Detail Type
    High speed 7-700 ml/h
  • Liquid Delivery(mL/h)
    7 to 700
  • Number of channels
    1
  • drive circuit
    Constant rotation automatic control circuit
  • Variable flow rate range
    1 to 20 times
  • Corresponding Viscosity
    1.5 Pa·s (1500cP) max.
  • Power Supply
    100 V AC 50/60 Hz
  • Motor
    ac injection motor
  • Accessories
    Silicone tube ⌀5-3, ⌀4-2, ⌀3-1mm, 1 each 1 m/channel
  • Lifting Height(m)
    21 m (maximum)
Part Number
1-5501-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(g)
Product Detail Type Liquid Delivery
(mL/h)
Number of channels drive circuit Variable flow rate range Motor Lifting Height
(m)

฿ 41,742.00

฿ 33,393.60

Feeding equipment 1 Piece(s) 40 Day(s) 110×150×180 2000 High speed 7-700 ml/h 7 to 700 1 Constant rotation automatic control circuit 1 to 20 times ac injection motor 21 m (maximum)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1