Digital Thermometer IT-2000

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: IT-2000
    ・Measurement range: -50 to +1300℃
    ・Resolution (℃): 0.1/1 (selected by the switch)
    ・Sensor type: K class thermocouple
    ・Measurement accuracy: ±(0.3% + 1℃)/<1000℃, ±(0.5% + 1℃)/>1000℃
    ・Temperature factor (23 ±5℃): 0.15 x (measurement accuracy)
    ・Sampling rate: 2.5 times/second
    ・Display: 4 digits LCD display, Maximum 9999 display
    ・Used temperature and humidity: 0 - 50℃, 0 - 80%RH (0 - 35℃), 0 - 60% (35 - 50℃)
    ・Storage temperature: -20 to +60℃
    ・Input protection: 60V, DC/24Vrms
    ・Power supply: 006P (9V) battery x 1 (optional)
    ・External dimensions: Body only/64 x 160 x 26mm, With holster case/74 x 170 x 39mm
    ・Weight: Approximately 300g (body)
    ・Accessories: Holster case
    ・*Sensor probe is not included in the package.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Digital Thermometer IT-2000 | AS ONE | MISUMI Thailand