(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oxygen concentration meter MAXO2 series

Oxygen concentration meter MAXO2 series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 72,336.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5444-21 SALE
1-5444-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sensor Sensor cable length Part number Product Detail Type Weight
(g)

฿ 72,336.00

฿ 63,294.00

INSPECTION TUBE 1 Piece(s) 19 Day(s) Built-In Body - MAXO2+A Built-in sensor body 170

฿ 77,157.00

฿ 67,512.38

INSPECTION TUBE 1 Piece(s) 19 Day(s) External Approximately 810 mm MAXO2+AE Sensor included externally 285

Basic Specifications

  • Resolution
    0.1%
  • 90% Response Speed
    Approx. 15 seconds (at 23°C)
  • Warm-up time
    No
  • Accuracy
    ±3%
  • Measurement range(%)
    0 to 100
  • Linearity Accuracy
    1%F.S (Temperature, humidity, pressure constant)
  • Main body size(mm)
    76×34×95
  • Continuous operating time
    Approx. 5,000 hours
  • Power Supply
    AA alkaline dry cell battery × 2 pcs. (Included for testing)
  • Sensor Life
    2 years (room temperature, atmospheric pressure)

Product Description

[Features]A compact, lightweight, high-performance handheld oxygen concentration meter with a large, easy-to-read LCD display.

Part Number
1-5444-21 SALE
1-5444-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sensor Sensor cable length Part number Product Detail Type Weight
(g)

฿ 72,336.00

฿ 63,294.00

INSPECTION TUBE 1 Piece(s) 19 Day(s) Built-In Body - MAXO2+A Built-in sensor body 170

฿ 77,157.00

฿ 67,512.38

INSPECTION TUBE 1 Piece(s) 19 Day(s) External Approximately 810 mm MAXO2+AE Sensor included externally 285

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1